SLAAE63 August 2022 MSP430FR2353 , MSP430FR2353 , MSP430FR2355 , MSP430FR2355
The device used in this example is part of MSP430 microcontrollers portfolio of low-cost MCUs, designed for sensing and measurement applications. This example can use the devices shown in Table 5-1. For more information on the entire portfolio, visit the MSP430 microcontrollers overview.
Part Number | Key Features |
---|---|
MSP430FR2353 | 16 KB FRAM, DAC, OpAmp, 12-bit ADC |
MSP430FR2355 | 32 KB FRAM, DAC, OpAmp, 12-bit ADC |