SLAAE71 December   2022 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
  4. 2Low-Power Features in PMCU
    1. 2.1 Overview
      1. 2.1.1 Power Domains and Power Modes
      2. 2.1.2 Power Management (PMU)
        1. 2.1.2.1 Supply Supervisors
        2. 2.1.2.2 Peripheral Power Control
        3. 2.1.2.3 VBOOST for Analog Muxes
      3. 2.1.3 Clock Module (CKM)
        1. 2.1.3.1 Oscillators
        2. 2.1.3.2 Clocks
      4. 2.1.4 System Controller (SYSCTL)
        1. 2.1.4.1 Asynchronous Fast Clock Requests
        2. 2.1.4.2 Shutdown Mode Handling
  5. 3Low-Power Optimization
    1. 3.1 Low-Power Basics
    2. 3.2 MSPM0 Low-Power Feature Use
      1. 3.2.1 Low-Power Modes
      2. 3.2.2 System Clock and Peripheral Operation Frequency
      3. 3.2.3 I/O Configuration
      4. 3.2.4 Event Manager
      5. 3.2.5 Analog Peripheral Low-Power Features
      6. 3.2.6 Run Code From RAM
    3. 3.3 Software Coding Strategies
    4. 3.4 Hardware Design Strategies
  6. 4Power Consumption Measurement and Evaluation
    1. 4.1 Current Evaluation
    2. 4.2 Current Measurement
      1. 4.2.1 Current Measurement

Current Evaluation

Current evaluation is a common requirement in low-power application, which can be used to evaluate the system running time and select the suitable power IC. There are two ways to evaluate the current.

First, use the configuration from SysConfig and estimate the current consumption. This feature will be included for MSPM0 in the future. You need to input the ADC conversion frequency, op-amp power mode, clock frequency, and so on. It outputs the following values:

  • Average current, power
  • Peak current, power
  • Estimated battery life

Second, you can calculate the current according to the parameters in the data sheet. First, refer to the Supply Current Characteristics section in the data sheet to know the basic MCU current consumption under certain power modes. Second, refer to the specifications for all peripherals that are used to find the current consumption for each. Third, add these values together to calculate the total current consumption.