SLAAEC6A October 2023 – January 2024
Designator |
Quantity |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
Alternate Part Number |
Alternate Manufacturer |
---|---|---|---|---|---|---|---|---|
!PCB1 |
1 |
Printed Circuit Board |
LPA002 |
Any |
||||
+1.8V, +3.3V, +5V, AVDD, DREG, IOVDD, IOVDD-MB, VBAT, VBATIN, VREF |
10 |
Test Point, Miniature, Red, TH |
Red Miniature Testpoint |
5000 |
Keystone Electronics |
|||
ADDRA, BCLK1, DIN1, DOUT1, FSYNC1, SCL, SDA |
7 |
Test Point, Miniature, White, TH |
White Miniature Testpoint |
5002 |
Keystone Electronics |
|||
BSTOUT, BSTVDD |
2 |
Test Point, Miniature, Orange, TH |
Orange Miniature Testpoint |
5003 |
Keystone Electronics |
|||
BSTSW |
1 |
Test Point, Miniature, SMT |
Testpoint_Keystone_Miniature |
5015 |
Keystone Electronics |
|||
C1 |
1 |
2.2µF |
Capacitor Ceramic 2.2 uF 35 V X7R 10% 1206 T/R |
1206 |
C3216X7R1V225K160AE |
TDK |
||
C2, C16 |
2 |
1uF |
CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, 0603 |
0603 |
C1608X7R1V105K080AC |
TDK |
||
C3 |
1 |
100 nF |
Cap Ceramic 100 nF 35 V X7R 10% Pad SMD 0402 +125°C Automotive T/R |
0402 |
CGA2B3X7R1V104K050BB |
TDK Corporation |
||
C4, C5 |
2 |
10uF |
CAP, CERM, 10 µF, 25 V,+/- 5%, X7R, AEC-Q200 Grade 1, 1206 |
1206 |
C1206C106J3RACAUTO |
Kemet |
||
C6, C11, C14, C15, C26, C28, C32, C33, C37, C38, C39, C40 |
12 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 |
0402 |
8.85012E+11 |
Wurth Elektronik |
||
C9 |
1 |
2.2uF |
CAP, CERM, 2.2 uF, 16 V, +/- 10%, X7R, 0805 |
0805 |
C2012X7R1C225K125AB |
TDK |
||
C10, C12, C13 |
3 |
10uF |
CAP, CERM, 10 µF, 16 V,+/- 10%, X7R, 0805 |
0805 |
EMK212BB7106KG-T |
Taiyo Yuden |
||
C17, C27, C29, C30 |
4 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 |
0603 |
8.85012E+11 |
Wurth Elektronik |
||
C18, C19 |
2 |
47uF |
CAP, TA, 47 uF, 10 V, +/- 10%, 0.5 ohm, SMD |
3528-21 |
TPSB476K010R0500 |
AVX |
||
C31 |
1 |
10uF |
CAP, CERM, 10 µF, V,+/- 10%, X7R, 0805 |
0805 |
GRM21BR71A106KA73L |
MuRata |
||
C34 |
1 |
220 pF |
CAP, CERM, 220 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
0603 |
C0603C221J5GACTU |
Kemet |
||
C35 |
1 |
10uF |
CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 1206 |
1206 |
GRM31CR71E106KA12L |
MuRata |
||
D1 |
1 |
28-V Clamp 25-A (8/20µs) Ipp Tvs Diode Surface Mount 8-SOIC |
SOIC8 |
ITA18B1RL |
STMicroelectronics |
|||
D2 |
1 |
Green |
LED, Green, SMD |
LED_0805 |
LTST-C170KGKT |
Lite-On |
||
D3 |
1 |
20 V |
Diode, Schottky, 20 V, 2 A, SMA |
SMA |
B220A-13-F |
Diodes Inc. |
||
DIAGSW, IN1M, IN1P, IN2M, IN2P, MICBIAS, OUT1M, OUT1P, OUT2M, OUT2P |
10 |
Test Point, Miniature, Green, TH |
Green Miniature Testpoint |
5116 |
Keystone |
|||
GND1, GND2, GND3, GND4, GND5, GND6, GND7, GND8, GND9, GND10 |
10 |
Test Point, Miniature, Black, TH |
Black Miniature Testpoint |
5001 |
Keystone Electronics |
|||
GPI1A, GPI2A, GPIO1, GPO1A |
4 |
Test Point, Miniature, Yellow, TH |
Yellow Miniature Testpoint |
5004 |
Keystone Electronics |
|||
H1, H2 |
2 |
Small nylon hex nut, 0.10 thick with a 0.250 outside diameter and a 4-40 threading |
Hex Nut,4-40 Thread, 250" Head Dia |
9605 |
Keystone |
|||
H3, H4 |
2 |
HEX STANDOFF 4-40 NYLON 3/4" |
HEX STANDOFF 4-40 NYLON 3/4" |
4804 |
Keystone |
|||
J1 |
1 |
CONN_TERM_POS2 |
6.91103E+11 |
Wurth |
||||
J2, J38 |
2 |
3.20mm ID, 9.00mm OD (RCA) Phono (RCA) Jack Mono Connector Solder |
CONN_RCA_DUAL |
RCJ-2223 |
CUI Devices |
|||
J4, J5, J6, J8, J11, J15, J16, J17, J18, J19, J20, J21, J25, J27, J31, J32, J36, J48, J49, J50, J51, J58, J63, J64, J68, J69, J72 |
27 |
Header, 100mil, 2x1, Gold, TH |
2x1 Header |
TSW-102-07-G-S |
Samtec |
|||
J10, J12, J24, J28, J29, J30, J46, J47, J54, J55, J56, J67, J70, J71, J73 |
15 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
|||
J26 |
1 |
TERM BLK 2POS SIDE ENTRY 5-MM PCB |
HDR2 |
6.91138E+11 |
Würth Elektronik |
|||
J35 |
1 |
AUDIO JACK 3.5mm 4COND, SMT |
AUDIO JACK 3.5mm 4COND, SMT |
SJ-43516-SMT-TR |
CUI Inc. |
|||
J40 |
1 |
Connector, Header, High Speed, 20 pairs, SMT |
QTE-020-01-X-D-A |
QTE-020-01-L-D-A |
Samtec |
|||
J41 |
1 |
Header, 100mil, 10x2, Gold, TH |
10x2 Header |
TSW-110-07-G-D |
Samtec |
|||
J42, J45 |
2 |
Header, 100mil, 5x2, Gold, TH |
5x2 Header |
TSW-105-07-G-D |
Samtec |
|||
J43, J59, J60 |
3 |
Header, 2.54mm, 2x2, Gold, TH |
Header, 2.54mm, 2x2, TH |
PBC02DAAN |
Sullins Connector Solutions |
|||
J44 |
1 |
Header, 100mil, 7x2, Gold, TH |
7x2 Header |
TSW-107-07-G-D |
Samtec |
|||
J52, J66 |
2 |
Header, 100mil, 4x2, Gold, TH |
4x2 Header |
TSW-104-07-G-D |
Samtec |
|||
J65 |
1 |
Header, 100mil, 6x2, Gold, TH |
6x2 Header |
TSW-106-07-G-D |
Samtec |
|||
K1 |
1 |
Relay, SPST-NO (1 Form A), 4 A, SMD |
6.3x4.4mm |
G3VM-31HR(TR05) |
Omron Electronic Components |
|||
L1 |
1 |
600 ohm |
Ferrite Bead, 600 ohm @ 100 MHz, 1 A, 0603 |
0603 |
782633601 |
Wurth Elektronik |
||
L2 |
1 |
2.2uH |
Inductor, Shielded, Metal Composite, 2.2 µH, 2.2 A, 0.1 ohm, SMD |
2x1.6mm |
LPWI201610H2R2T |
Littelfuse |
||
L3 |
1 |
6.8uH |
Inductor, Shielded Drum Core, Ferrite, 6.8 uH, 2.91 A, 0.033 ohm, SMD |
SMD |
7447779006 |
Wurth Elektronik |
||
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|||
MK1 |
1 |
Microphone, Condenser, Analog, Omnidirectional, -42DB, TH |
6-mm DIA |
POM-2242P-C33-R |
PUI Audio |
|||
R1, R3 |
2 |
1.1k |
RES, 1.1 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06031K10JNEA |
Vishay-Dale |
||
R5, R6 |
2 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
RMCF0603FT10K0 |
Stackpole Electronics Inc |
||
R9, R10, R11, R12 |
4 |
0 |
RES, 0, 5%, 0.05 W, 0201 |
0201 |
CRCW02010000Z0ED |
Vishay-Dale |
||
R13, R14, R15, R16, R38, R39, R40 |
7 |
0 |
RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 |
0603 |
PMR03EZPJ000 |
Rohm |
||
R21, R24 |
2 |
16 |
RES, 16.0, 1%, 0.5 W, 0805 |
0805 |
ERJ-P06F16R0V |
Panasonic |
||
R22, R25 |
2 |
604 |
RES, 604, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
CRCW0805604RFKEA |
Vishay-Dale |
||
R23, R26 |
2 |
RES SMD 10K OHM 5% 0.4W 0805 |
0805 |
ESR10EZPJ103 |
Rohm Semiconductor |
|||
R33 |
1 |
2.2k |
RES, 2.2 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04022K20JNED |
Vishay-Dale |
||
R44 |
1 |
4.7k |
RES, 4.7 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
ERJ-3GEYJ472V |
Panasonic |
||
R45 |
1 |
442 |
RES, 442, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW0603442RFKEA |
Vishay-Dale |
||
R46 |
1 |
330 |
RES, 330, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW0402330RJNED |
Vishay-Dale |
||
R47 |
1 |
1.0Meg |
RES, 1.0 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06031M00JNEA |
Vishay-Dale |
||
R48 |
1 |
86.6k |
RES, 86.6 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW060386K6FKEA |
Vishay-Dale |
||
R49 |
1 |
10.2k |
RES, 10.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW060310K2FKEA |
Vishay-Dale |
||
R50 |
1 |
100 kΩ |
Res POT Carbon Element 100kOhm 20% 1/20W/1/40W PC Pins Thru-Hole |
PTH_POT_9MM50_24MM65 |
PTD902-2015F-B104 |
Bourns |
||
R58 |
1 |
20k |
Trimmer Potentiometer, 20 k ohm, 0.25 W, SMD |
Trimmer, 4.8,3.9x5.1mm |
PVG5A203C03R00 |
Bourns |
||
SH1, SH2, SH3, SH4, SH5, SH6, SH7, SH8, SH9, SH10, SH11, SH12, SH13, SH14, SH15, SH16, SH26, SH27, SH28, SH29, SH30, SH31, SH32, SH33, SH41, SH42, SH43, SH44, SH45, SH46, SH47, SH48, SH49, SH50, SH51, SH52, SH53, SH54, SH55, SH56, SH57, SH58, SH59, SH60 |
44 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec |
969102-0000-DA |
3M |
SW1 |
1 |
Dip Switch SPST 12 Position Through Hole Slide (Standard) Actuator 50-mA 24-VDC |
DIP24 |
206-12ST |
CTS |
|||
SW2 |
1 |
Switch, Tactile, SPST-NO, 0.05A, 12-V, SMT |
Switch, 4.4x2x2.9 mm |
TL1015AF160QG |
E-Switch |
|||
SW3 |
1 |
Switch, DPDT, 0.15 A, 30 VDC, TH |
9.65x9.65mm |
76STD01T |
Grayhill |
|||
U1 |
1 |
Libra SW Controlled High Voltage Mono |
WQFN32 |
TAC5411WQRTVRQ1 |
Texas Instruments |
|||
U2 |
1 |
EEPROM, 512-KBIT, 400-KHZ, 8TSSOP |
TSSOP-8 |
24LC512-I/ST |
Microchip |
|||
U3 |
1 |
500-mA, low-IQ, high-PSRR, dual-channel low-dropout (LDO) voltage regulator 10-WSON -40 to 125 |
WSON10 |
TLV751180330PDSQR |
Texas Instruments |
|||
U4 |
1 |
SIMPLE SWITCHER 2.7V to 5.5V, 2.1A Step-Up Regulator in SOT-23, DBV0005A (SOT-23-5) |
DBV0005A |
LMR62421XMFX/NOPB |
Texas Instruments |
LMR62421XMFE/NOPB |
Texas Instruments |
|
U6 |
1 |
TCA9416DTM X2SON8 |
X2SON8 |
TCA9416DTM |
Texas Instruments |
|||
U7 |
1 |
4-bit Bidirectional Auto-direction Sensing Translator with Fully Symmetric 0.9V to 3.6V Range, RUT0012A (UQFN-12) |
RUT0012A |
TXB0304RUTR |
Texas Instruments |
Texas Instruments |
||
U8, U9 |
2 |
Digital, PDM Microphone MEMS (Silicon) Omnidirectional (-37 dB ±1 dB @ 94 dB SPL) Solder Pads |
SMT_MIC_2MM65_3MM50 |
SPH0655LM4H-1 |
Knowles |
|||
C7, C8 |
0 |
10uF |
CAP, CERM, 10 µF, 25 V,+/- 5%, X7R, AEC-Q200 Grade 1, 1206 |
1206 |
C1206C106J3RACAUTO |
Kemet |
||
C20, C21 |
0 |
47uF |
CAP, TA, 47 uF, 10 V, +/- 10%, 0.5 ohm, SMD |
3528-21 |
TPSB476K010R0500 |
AVX |
||
C22, C23, C24, C25 |
0 |
0.047uF |
CAP, CERM, 0.047 uF, 50 V, +/- 10%, X7R, 0603 |
0603 |
C1608X7R1H473K080AA |
TDK |
||
C36 |
0 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 |
0402 |
8.85012E+11 |
Wurth Elektronik |
||
C41 |
0 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 |
0603 |
8.85012E+11 |
Wurth Elektronik |
||
FID1, FID2, FID3, FID4, FID5, FID6 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|||
J3, J39 |
0 |
3.20mm ID, 9.00mm OD (RCA) Phono (RCA) Jack Mono Connector Solder |
CONN_RCA_DUAL |
RCJ-2223 |
CUI Devices |
|||
J7, J9, J13, J22, J23, J33, J34, J37, J53 |
0 |
Header, 100mil, 2x1, Gold, TH |
2x1 Header |
TSW-102-07-G-S |
Samtec |
|||
J14, J57 |
0 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
|||
J61, J62 |
0 |
Header, 2.54mm, 2x2, Gold, TH |
Header, 2.54mm, 2x2, TH |
PBC02DAAN |
Sullins Connector Solutions |
|||
R2, R4 |
0 |
1.1k |
RES, 1.1 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06031K10JNEA |
Vishay-Dale |
||
R7, R8 |
0 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
RMCF0603FT10K0 |
Stackpole Electronics Inc |
||
R17, R18, R19, R20 |
0 |
100 |
RES, 100, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-07100RL |
Yageo |
||
R27, R30 |
0 |
16 |
RES, 16.0, 1%, 0.5 W, 0805 |
0805 |
ERJ-P06F16R0V |
Panasonic |
||
R28, R31 |
0 |
604 |
RES, 604, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
CRCW0805604RFKEA |
Vishay-Dale |
||
R29, R32 |
0 |
RES SMD 10K OHM 5% 0.4W 0805 |
0805 |
ESR10EZPJ103 |
Rohm Semiconductor |
|||
R34, R36 |
0 |
48.7k |
RES, 48.7 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
CRCW080548K7FKEA |
Vishay-Dale |
||
R35 |
0 |
21.5k |
RES, 21.5 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
CRCW080521K5FKEA |
Vishay-Dale |
||
R37 |
0 |
9.76k |
RES, 9.76 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
CRCW08059K76FKEA |
Vishay-Dale |
||
R51 |
0 |
100 kΩ |
Res POT Carbon Element 100kOhm 20% 1/20W/1/40W PC Pins Thru-Hole |
PTH_POT_9MM50_24MM65 |
PTD902-2015F-B104 |
Bourns |
||
R52 |
0 |
10k |
10k ±5% 0.063W, 1/16W Chip Resistor 0402 (1005 Metric) Moisture Resistant Thick Film |
0402 |
RC0402JR-1310KL |
Yageo |
||
R54, R55 |
0 |
1.50k |
RES, 1.50 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
RMCF0402FT1K50 |
Stackpole Electronics Inc |
||
SH17, SH18, SH19, SH20, SH21, SH22, SH23, SH24, SH25, SH34, SH35, SH36, SH37, SH38, SH39, SH40 |
0 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec |
969102-0000-DA |
3M |
U5 |
0 |
7 Hz - 36 kHz Analog Microphone MEMS (Silicon) 2.3 V - 3.6 V Omnidirectional (-44dB ± 0.5dB SPL) Solder Pads |
LGA |
SPH8878LR5H-1 |
Knowles |
SPH1878LR5H-C |
Knowles |