SLAAEC6A October   2023  – January 2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 System Overview
    2. 2.2 Hardware Overview
      1. 2.2.1 AC-MB Settings
        1. 2.2.1.1 Audio Serial Interface Settings
          1. 2.2.1.1.1 USB Mode
          2. 2.2.1.1.2 Optical or Auxiliary Analog Audio Input Mode
          3. 2.2.1.1.3 External Audio Interface Mode
        2. 2.2.1.2 AC-MB Power Supply
      2. 2.2.2 TAx5x1xQ1EVM-K Hardware Settings
        1. 2.2.2.1 TAx5x1x-Q1 EVM Input Hardware Settings
          1. 2.2.2.1.1 Line Inputs
          2. 2.2.2.1.2 On-Board Microphone Input
        2. 2.2.2.2 TAx5x1x-Q1 EVM Output Hardware Settings
          1. 2.2.2.2.1 TAx5x1x-Q1 Analog Audio Output
      3. 2.2.3 Diagnostics Hardware Setup
        1. 2.2.3.1 Short to MICBIAS Setup
        2. 2.2.3.2 Short to VBAT Setup
        3. 2.2.3.3 Shorted Input Pins Setup
        4. 2.2.3.4 Short to GND Setup
      4. 2.2.4 GPIO1 Hardware Configurations
      5. 2.2.5 GPO1A Hardware Configurations
      6. 2.2.6 GPI1A Hardware Configurations
      7. 2.2.7 GPI2A Hardware Configurations
      8. 2.2.8 I2C Address Hardware Configurations
      9. 2.2.9 Audio Serial Interface Hardware Configurations
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 PurePath Console 3 Installation
      1. 3.2.1 USB Audio Setup
    3. 3.3 TAx5x1x-Q1 EVM GUI
      1. 3.3.1 Software Overview
      2. 3.3.2 Configuration View
        1. 3.3.2.1 Device Config Tab
        2. 3.3.2.2 Record Config Tab
        3. 3.3.2.3 Playback Config Tab
        4. 3.3.2.4 Audio Serial Bus Tab
          1. 3.3.2.4.1 Configuring Primary Audio Serial Bus
          2. 3.3.2.4.2 Configuring Secondary Audio Serial Bus
          3. 3.3.2.4.3 Example Configuring I2S Interface
        5. 3.3.2.5 GPIO/Interrupts Tab
        6. 3.3.2.6 Advanced Tabs
          1. 3.3.2.6.1 Diagnostic Tab
          2. 3.3.2.6.2 Programmable Biquads Tab
          3. 3.3.2.6.3 Mixer Tab
          4. 3.3.2.6.4 Limiter Tab
      3. 3.3.3 End System Integration View
      4. 3.3.4 Register Map View
      5. 3.3.5 Preset Configuration
      6. 3.3.6 I2C Monitor View
    4. 3.4 Configuration Examples
  10. 4Hardware Design Files
    1. 4.1 TAC5412-Q1 EVM Schematic
    2. 4.2 TAC5411-Q1 EVM Schematic
    3. 4.3 TAC541x-Q1 EVM Board Layout
    4. 4.4 Bill of Materials (BOM)
      1. 4.4.1 TAC5412-Q1 EVM Bill of Materials
      2. 4.4.2 TAC5411-Q1 EVM Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
    2. 5.2 Cable References
  12. 6Revision History
Diagnostic Tab

The diagnostics tab allows for the configuration and monitoring of the integrated diagnostics features of the TAx5x1x-Q1 devices. To enable diagnostic MICBIAS and PLL are required, so a message appears to allow user to turn them on. Click the Turn On button to enable diagnostic and the display is as shown below.

The latched fault status window also includes controls for mask interrupt. Any masked faults are displayed when a mask is enabled; however, these masks do not trigger an interrupt. Check the "Auto Update" button to automatically update the diagnostic status flag. Some diagnostic settings are available on the left hand side if needed.

GUID-20230507-SS0I-TLZC-ZTHK-DTHC3FKPR7KM-low.pngFigure 3-23 Diagnostic Tab