SLAAEC6A October   2023  – January 2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 System Overview
    2. 2.2 Hardware Overview
      1. 2.2.1 AC-MB Settings
        1. 2.2.1.1 Audio Serial Interface Settings
          1. 2.2.1.1.1 USB Mode
          2. 2.2.1.1.2 Optical or Auxiliary Analog Audio Input Mode
          3. 2.2.1.1.3 External Audio Interface Mode
        2. 2.2.1.2 AC-MB Power Supply
      2. 2.2.2 TAx5x1xQ1EVM-K Hardware Settings
        1. 2.2.2.1 TAx5x1x-Q1 EVM Input Hardware Settings
          1. 2.2.2.1.1 Line Inputs
          2. 2.2.2.1.2 On-Board Microphone Input
        2. 2.2.2.2 TAx5x1x-Q1 EVM Output Hardware Settings
          1. 2.2.2.2.1 TAx5x1x-Q1 Analog Audio Output
      3. 2.2.3 Diagnostics Hardware Setup
        1. 2.2.3.1 Short to MICBIAS Setup
        2. 2.2.3.2 Short to VBAT Setup
        3. 2.2.3.3 Shorted Input Pins Setup
        4. 2.2.3.4 Short to GND Setup
      4. 2.2.4 GPIO1 Hardware Configurations
      5. 2.2.5 GPO1A Hardware Configurations
      6. 2.2.6 GPI1A Hardware Configurations
      7. 2.2.7 GPI2A Hardware Configurations
      8. 2.2.8 I2C Address Hardware Configurations
      9. 2.2.9 Audio Serial Interface Hardware Configurations
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 PurePath Console 3 Installation
      1. 3.2.1 USB Audio Setup
    3. 3.3 TAx5x1x-Q1 EVM GUI
      1. 3.3.1 Software Overview
      2. 3.3.2 Configuration View
        1. 3.3.2.1 Device Config Tab
        2. 3.3.2.2 Record Config Tab
        3. 3.3.2.3 Playback Config Tab
        4. 3.3.2.4 Audio Serial Bus Tab
          1. 3.3.2.4.1 Configuring Primary Audio Serial Bus
          2. 3.3.2.4.2 Configuring Secondary Audio Serial Bus
          3. 3.3.2.4.3 Example Configuring I2S Interface
        5. 3.3.2.5 GPIO/Interrupts Tab
        6. 3.3.2.6 Advanced Tabs
          1. 3.3.2.6.1 Diagnostic Tab
          2. 3.3.2.6.2 Programmable Biquads Tab
          3. 3.3.2.6.3 Mixer Tab
          4. 3.3.2.6.4 Limiter Tab
      3. 3.3.3 End System Integration View
      4. 3.3.4 Register Map View
      5. 3.3.5 Preset Configuration
      6. 3.3.6 I2C Monitor View
    4. 3.4 Configuration Examples
  10. 4Hardware Design Files
    1. 4.1 TAC5412-Q1 EVM Schematic
    2. 4.2 TAC5411-Q1 EVM Schematic
    3. 4.3 TAC541x-Q1 EVM Board Layout
    4. 4.4 Bill of Materials (BOM)
      1. 4.4.1 TAC5412-Q1 EVM Bill of Materials
      2. 4.4.2 TAC5411-Q1 EVM Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
    2. 5.2 Cable References
  12. 6Revision History

AC-MB Power Supply

A single 5-V power supply powers the complete evaluation module system. However, the motherboard has different low-dropout regulators (LDOs) integrated that provide the required power supply to the different blocks of the board. Figure 3-8 shows a block diagram depicting the power structure of the AC-MB.

GUID-20230707-SS0I-L8Q9-JRGL-MFHJF149QMB1-low.svgFigure 2-8 Power-Supply Distribution of the AC-MB

The AC-MB can be powered from the host computer using the USB 5-V power supply (VBUS) by shorting header J5, USB POWER. Additionally, the AC-MB can be powered from an external power supply connected to terminal J4, EXTERNAL POWER. Header J5 must be open for external supply operation. The IOVDD voltage for the digital signals provided to the EVM is generated on the motherboard from the main power supply (USB or external).

The voltage levels available are 1.2 V, 1.8 V, and 3.3 V and can be selected via the J9 and J3 IOVDD header. For 1.2-V operation, short pin 1 of header J9 and pin 2 of header J3; for 1.8-V operation, short pins 2 and 3 of header J3; for 3.3-V operation, short pins 1 and 2 of header J3. The green POWER LED (D3) turns ON when the motherboard is fully powered and the power supplies from the onboard LDOs are correct. The USB READY LED indicates a successful USB communication between the AC-MB and the host computer.