SLAAEC6A October 2023 – January 2024
Configuring the address of the TAx5x1x-Q1 device on the EVM is typically not required for evaluation use; however, configuring the address is supported by placing jumper on header J46 to either low (ground) or high (pull-up to AVDD). Header J73 needs to be populated on pin 1-2.
ADDRA Level | Device Address (7-bit Addressing) | Device Address (8-bit Addressing) |
---|---|---|
AVDD | 0x51 | 0xA2 |
GND | 0x50 | 0xA0 |