SLAAEC6A October 2023 – January 2024
There are several preset configurations that allow user to check the functionality of the device with the AC-MB Controller. Depending upon the device connected to the setup, the preset configurations that are available varies accordingly. Clicking the Load Preset button lists the preset configurations available for the device. Select and click Load to configure the device with the selected preset script and then activate the GUI.