SLAAEC6A October 2023 – January 2024
The TAx5x1x-Q1 family of devices features a very flexible audio serial bus. Allowing these devices to function seamlessly with various DSPs, SoCs, or other audio devices. The audio serial bus tab provides control to configure the EVM to the required format, mode, and the different channel/slot assignment for both transmit (ADC) and receive (DAC).
Besides the primary audio serial bus, the EVM supports a secondary audio serial bus when needed to interface with an external controller/device with the same flexibility.