SLAAEC6A October 2023 – January 2024
The Record Config tab contains the controls for the analog inputs, the different input mode, the input impedance, the bandwidth and the level. The Record Config tab also has the slide buttons for adjusting the digital volume as well as the phase and gain calibrations. On the right hand side, there are pull down menus for selecting the HPF cutoff frequency and the latency of the decimation filter.
Input channel 3 and channel 4 are associated with Digital Microphone inputs. For PDM input, several PDM clock selections are available with the associated data and clock triggering in this record config tab.