SLAAED0 March   2024 TAS2764 , TAS2780 , TAS2781

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Measurement Methodology
  6. Introduction to Noise-gate and Pop in Class-D Amplifiers
  7. Causes of Pop in TAS27xx family of Class-D Amplifiers
  8. Click and Pop Using TAS27xx
  9. Click and Pop Measurement Technique Using AP v6.0. 2
    1. 6.1  Measurement Setup
    2. 6.2  Filter Settings
    3. 6.3  Data Capture Settings
    4. 6.4  Auto Range Settings for Pop Measurement
    5. 6.5  ASI or I2S Configurations for Pop Measurement
    6. 6.6  APx Sound Level Meter Utility
    7. 6.7  Data Acquisition
    8. 6.8  Interpreting Click and Pop Waveforms
    9. 6.9  Post Processing of AP Waveforms
    10. 6.10 A-Weighted Click and Pop Numbers
    11. 6.11 Exporting the A-Weighted Numbers
  10. Noise-Gate Pop and Measurement Technique Using APx
  11. Configuring TAS2764 for Improved Click and Pop Noise Performance
    1. 8.1 Explanation
  12. Summary
  13. 10References

ASI or I2S Configurations for Pop Measurement

GUID-20231109-SS0I-M20D-GCWQ-2M3CQ1DNTRJT-low.png Figure 6-9 Data and Clock Configurations

In the AP project file, along with other settings, configure ASI or I2S settings required for the proper operation of DUT. A typical configuration used for the family of TAS27xx devices is shown in Figure 6-9.