SLAAEE3A July 2023 – June 2024 MSPM0L1306
There are different Gauge solutions based on MSPM0. Table 1-1 shows the quick compare between them for customers to choose the suitable one. This document focuses on introducing MSPM0 Gauge L1 solution.
MSPM0 Gauge L1 | MSPM0 Gauge L2 | |
---|---|---|
Detected parameters | Voltage; Temperature | Voltage; Temperature; Current |
Output key parameters | SOC | S0C; SOH; Remain capacity; Cycles |
Used methods | Volt Gauge | Coulomb counting + Volt Gauge + Empty/Full compensation + Capacity learn |
Suitable application | Output step data with low SOC accuracy | Output percentage data with high SOC accuracy |
Suitable battery type |
LiCO2/LiMn2O4 |
LiCO2/LiMn2O4/LiFePO4 |
The features of the level1 gauge solution based on MSPM0 are as shown:
The solution is combined of three parts. All of them can be found at MSPM0 Gauge L1 Development package.