SLAAEF8 January 2024 MSPM0L1105 , MSPM0L1105
The general-purpose timer (TIMG) is used to mimic the waveform in Figure 5-3. MSPM0L series provides up to four individual timer modules each has extensive event generation capabilities, such as counter overflow, reload, and capture/compare actions for a variety of use cases. In this design, the timer is used as a clock which triggers every 10 ms. The corresponding actions in each time sample can be seen in the figure below. This design successfully generates communication and power waveforms.