SLAAEG3 August 2024 TAC5111-Q1 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5212-Q1
Texas Instruments has integrated three features into the TAx5xxx family of devices for audio processing in battery powered applications – Distortion Limiter, Brown-Out Protection, and Thermal Foldback. ICLA allows the synchronization of the three features across multiple devices while maintaining audio performance. Together, these features exemplify a comprehensive approach to balancing audio excellence and power efficiency in battery powered applications.