SLAAEG7 April 2024 TAC5111 , TAC5111-Q1 , TAC5112 , TAC5112-Q1 , TAC5211 , TAC5212 , TAC5212-Q1 , TAD5112 , TAD5112-Q1 , TAD5212 , TAD5212-Q1
DET_PULSE, which is generated using an internal oscillator, is used for hook button detection. DET_PULSE frequency is 0.5HZ,1Hz,7.5HZ or 15Hz based on reg map control with the high time of 4 or 32 ms based on capacitor value on MICBIAS.