SLAAEH2A December 2023 – June 2024 TAA5212 , TAC5111 , TAC5112 , TAC5211 , TAC5212 , TAD5112 , TAD5212
Sample Rate Converters (SRC) are used whenever there is a need to convert an input sampling frequency to a different sampling rate. This application note introduces the TAX5X1X Synchronous SRC (SSRC), the supported sampling ratios, the different modes and follow by some use case examples.
SSRC is supported in TAC5212, TAC5211,TAC5112, TAC5111, TAD5212, TAD5112, and TAA5212 devices.