SLAAEI4 August 2024 TAC5111-Q1 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5212-Q1
The slope is the rate the output peak decreases from the threshold maximum as a function of the drop in battery voltage. The programmable slope decreases the peak output power level in V/V as the battery voltage decreases. This threshold is controlled by the coefficient YRAM_LIM_SLOPE. Equation 4 shows how to compute the parameters from the desired slope in volts/volt. The threshold range is from 1V/V to 7.99V/V and can be programmed in steps of 1x10^-6V, where S is the slope in V/V.
Table 3-5 lists the registers corresponding to YRAM_LIM_SLOPE. The default value (0x10000000) corresponds to 1V/V.
Coefficient | Page | Register | Reset Value | Description |
---|---|---|---|---|
YRAM_LIM_SLOPE | 0x19 | 0x78 | 0x00 | ASIOUT_BUF_VARS_BYT1[31:24] |
YRAM_LIM_SLOPE | 0x19 | 0x79 | 0x00 | ASIOUT_BUF_VARS_BYT2[23:16] |
YRAM_LIM_SLOPE | 0x19 | 0x7A | 0x00 | ASIOUT_BUF_VARS_BYT3[15:8] |
YRAM_LIM_SLOPE | 0x19 | 0x7B | 0x00 | ASIOUT_BUF_VARS_BYT4[7:0] |