SLAAEI4 August 2024 TAC5111-Q1 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5212-Q1
The inflection point sets the VBAT level where the Distortion Limiter begins to reduce the gain below the threshold maximum. The monitored level of VBAT must decrease below the inflection point for a period longer than the hold counter. This threshold is controlled by the coefficient YRAM_LIM_INF_PT. Equation 3 shows how to compute the parameters from the desired voltage value. The threshold range is from 0.01V to 15V and can be programmed in steps of 1x10^-6V, where V is the voltage level maximum in volts.
Table 3-4 lists the registers corresponding to YRAM_LIM_INF_PT. The default value (0x0000199A) corresponds to 3.2V.
Coefficient | Page | Register | Reset Value | Description |
---|---|---|---|---|
YRAM_LIM_INF_PT | 0x19 | 0x74 | 0x00 | RDAC2_SF1_BYT1[31:24] |
YRAM_LIM_INF_PT | 0x19 | 0x75 | 0x00 | RDAC2_SF1_BYT2[23:16] |
YRAM_LIM_INF_PT | 0x19 | 0x76 | 0x00 | RDAC2_SF1_BYT3[15:8] |