SLAAEI4 August 2024 TAC5111-Q1 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5212-Q1
The maximum attenuation threshold is the maximum amount of attenuation applied to the output signal if the temperature threshold is triggered. This threshold is controlled by the coefficient YRAM_GAIN_MAX_ATTN_THF. Equation 15 shows how to compute the parameters from the desired maximum attenuation applied in dB. The threshold range is from 0dB to -70dB and can be programmed in 1dB steps, where MA is the maximum attenuation level in dB.
Table 5-3 lists the registers corresponding to YRAM_GAIN_MAX_ATTN_THF. The default value (0x2D6A866F) corresponds to -9dB.
Coefficient | Page | Register | Reset Value | Description |
---|---|---|---|---|
YRAM_GAIN_MAX_ATTN_THF | 0x1A | 0x40 | 0x00 | ASIOUT_BUF_VARS_BYT1[31:24] |
YRAM_GAIN_MAX_ATTN_THF | 0x1A | 0x41 | 0x00 | ASIOUT_BUF_VARS_BYT2[23:16] |
YRAM_GAIN_MAX_ATTN_THF | 0x1A | 0x42 | 0x00 | ASIOUT_BUF_VARS_BYT3[15:8] |
YRAM_GAIN_MAX_ATTN_THF | 0x1A | 0x43 | 0x00 | ASIOUT_BUF_VARS_BYT4[7:0] |