SLAAEI4 August 2024 TAC5111-Q1 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5212-Q1
The gain level is the amount of gain applied to the output signal level when a critical level is triggered. The value of gain decrease is constant and dependent on where the monitored VBAT level falls relative to the critical level thresholds. This upper and lower threshold is controlled by the coefficients YRAM_BOP_TH1 and YRAM_BOP_TH2 respectively. Equation 9 shows how to compute the parameters for the desired constant gain adjustment value. The threshold range is from -1x10^-6dB to 0dB and can be programmed in steps of 1x10^-6dB, where GL is the gain level decrease in dB applied to the output signal.
Table 4-3 lists the registers corresponding to YRAM_BOP_TH(1/2). The default value for threshold 1 (0x2D4EFBD6) corresponds to -3dB and the default value for threshold 2 (0x143D1362) corresponds to -10dB.
Coefficient | Page | Register | Reset Value | Description |
---|---|---|---|---|
YRAM_BOP_TH1 | 0x1A | 0x24 | 0x00 | ASIOUT_BUF_VARS_BYT1[31:24] |
0x1A | 0x25 | 0x00 | ASIOUT_BUF_VARS_BYT2[23:16] | |
0x1A | 0x26 | 0x00 | ASIOUT_BUF_VARS_BYT3[15:8] | |
0x1A | 0x27 | 0x00 | ASIOUT_BUF_VARS_BYT4[7:0] | |
YRAM_BOP_TH2 | 0x1A | 0x2C | 0x00 | ASIOUT_BUF_VARS_BYT1[31:24] |
0x1A | 0x2D | 0x00 | ASIOUT_BUF_VARS_BYT2[23:16] | |
0x1A | 0x2E | 0x00 | ASIOUT_BUF_VARS_BYT3[15:8] | |
0x1A | 0x2F | 0x00 | ASIOUT_BUF_VARS_BYT4[7:0] |