SLAAEI4 August 2024 TAC5111-Q1 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5212-Q1
The hold counter is the amount of time taken following a change in VBAT before the Distortion Limiter adjusts the output signal level and engages the Distortion Limiter. This threshold is controlled by the coefficient YRAM_RESET_COUNTER_LIM. Equation 7 shows how to compute the parameters from the desired attenuation rate in milliseconds. The threshold range is from 1ms to 1000ms and can be programmed in 1ms steps, where T is the Time in milliseconds before the Distortion Limiter is active.
Table 3-8 lists the registers corresponding to YRAM_RESET_COUNTER_LIM. The default value (0x00000060) corresponds to 2 milliseconds.
Coefficient | Page | Register | Reset Value | Description |
---|---|---|---|---|
YRAM_RESET_COUNTER_LIM | 0x19 | 0x7C | 0x00 | ASIOUT_BUF_VARS_BYT1[31:24] |
YRAM_RESET_COUNTER_LIM | 0x19 | 0x7D | 0x00 | ASIOUT_BUF_VARS_BYT2[23:16] |
YRAM_RESET_COUNTER_LIM | 0x19 | 0x7E | 0x00 | ASIOUT_BUF_VARS_BYT3[15:8] |
YRAM_RESET_COUNTER_LIM | 0x19 | 0x7F | 0x00 | ASIOUT_BUF_VARS_BYT4[7:0] |