SLAAEI4 August 2024 TAC5111-Q1 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5212-Q1
An attenuation is applied to the output signal when the temperature of the die exceeds the user-defined threshold. The user defines the slope, max attenuation, and temperature threshold for this block, as shown in Figure 5-1. After enabling Thermal Foldback, the temperature can be monitored in DIAG_MON_MSB_TEMP (P0_R106) and DIAG_MON_LSB_TEMP registers (P0_R107_D7:4). The 12-bit hexadecimal must be converted to a decimal and then used in Equation 13 to compute the temperature in degrees Celsius.
Figure 5-2 demonstrates that the user-defined max attenuation is applied to the signal and slope and the signal decreases as a function of temperature.