SLAAEI4 August 2024 TAC5111-Q1 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5212-Q1
The slope is the rate in dB per degree attenuation applied to the output signal until max attenuation level is reached. This threshold is controlled by the coefficient YRAM_THF_SLOPE. Equation 16 shows how to compute the parameters from the desired slope in dB/degree. The threshold range is from -0.01dB/°C to -8dB/°C and can be programmed in steps of 1x10^-4V, where S is the slope in V/V.
Table 5-4 lists the registers corresponding to YRAM_THF_SLOPE. The default value (0xE0000000) corresponds to -2dB/deg.
Coefficient | Page | Register | Reset Value | Description |
---|---|---|---|---|
YRAM_THF_SLOPE | 0x1A | 0x44 | 0x00 | ASIOUT_BUF_VARS_BYT1[31:24] |
YRAM_THF_SLOPE | 0x1A | 0x45 | 0x00 | ASIOUT_BUF_VARS_BYT2[23:16] |
YRAM_THF_SLOPE | 0x1A | 0x46 | 0x00 | ASIOUT_BUF_VARS_BYT3[15:8] |
YRAM_THF_SLOPE | 0x1A | 0x47 | 0x00 | ASIOUT_BUF_VARS_BYT4[7:0] |