SLAAEI4 August 2024 TAC5111-Q1 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5212-Q1
The hold counter is the amount of time taken following a change in temperature before the Thermal Foldback block attenuates the output signal level. This threshold is controlled by the coefficient YRAM_RESET_COUNTER_THF. Equation 19 shows how to compute the parameters from the desired hold rate in milliseconds. The threshold range is from 1ms to 1000ms and can be programmed in 1ms steps, where T is the time in milliseconds before the Brown-out protection block is active.
Table 5-7 lists the registers corresponding to YRAM_RESET_COUNTER_THF. The default value (0x00000060) corresponds to 2 milliseconds.
Coefficient | Page | Register | Reset Value | Description |
---|---|---|---|---|
YRAM_RESET_COUNTER_THF | 0x1A | 0x38 | 0x00 | ASIOUT_BUF_VARS_BYT1[31:24] |
YRAM_RESET_COUNTER_THF | 0x1A | 0x39 | 0x00 | ASIOUT_BUF_VARS_BYT2[23:16] |
YRAM_RESET_COUNTER_THF | 0x1A | 0x3A | 0x00 | ASIOUT_BUF_VARS_BYT3[15:8] |
YRAM_RESET_COUNTER_THF | 0x1A | 0x3B | 0x00 | ASIOUT_BUF_VARS_BYT4[7:0] |