SLAAEK3A January   2024  – September 2024 MSPM0G3507

 

  1.   1
  2. Description
  3. Required Peripherals
  4. Compatible Devices
  5. Design Steps
  6. Design Considerations
  7. Software Flow Chart
    1. 6.1 Device Configuration
    2. 6.2 Required UART Packets
  8. Application Code
  9. Additional Resources
  10. E2E
  11. 10Trademarks

Description

This subsystem demonstrates how to implement the MSPM0 device as a universal asynchronous receiver - transmitter (UART) to serial peripheral interface (SPI) bridge. Incoming UART packets are expected to be in a specific format to facilitate SPI communication. This example also has the ability to determine error conditions and communicate them back to the UART device. The code for this example is found in the MSPM0 SDK.

MSPM0G3507 System Functional Block
                    Diagram Figure 1-1 System Functional Block Diagram