SLAAEK4 January 2024 MSPM0C1104
Specific features for each TIMA instance include:
The TIMG module consists of 16-bit and 32-bit auto reload counters driven by a programmable prescaler with two capture/compare (CC) blocks for multiple capture/compares, PWM outputs, and interval timing. TIMG also has extensive event generation capabilities, including counter overflow, reload, and capture/compare actions for a variety of use cases.
Specific features for TIMG include:
Table 2-1 shows the configuration for TIMA and TIMG instances.
Instance | Power Domain | Counter Resolutio n | Prescaler | Repeat Counter | CCP Channels (External /Internal) | External PWM Channels | Phase Load | Shadow Load | Shadow CCs | Deadband | Fault Handler | QEI/Hall Input Mode |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TIMG0 | PD0 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | - |
TIMG1 | PD0 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | - |
TIMG2 | PD0 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | - |
TIMG3 | PD0 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | - |
TIMG4 | PD0 | 16-bit | 8-bit | - | 2 | 2 | - | Yes | Yes | - | - | - |
TIMG5 | PD0 | 16-bit | 8-bit | - | 2 | 2 | - | Yes | Yes | - | - | - |
TIMG6 | PD1 | 16-bit | 8-bit | - | 2 | 2 | - | Yes | Yes | - | - | - |
TIMG7 | PD1 | 16-bit | 8-bit | - | 2 | 2 | - | Yes | Yes | - | - | - |
TIMG8 | PD0 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | Yes |
TIMG9 | PD0 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | Yes |
TIMG10 | PD1 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | Yes |
TIMG11 | PD1 | 16-bit | 8-bit | - | 2 | 2 | - | - | - | - | - | Yes |
TIMG12 | PD1 | 32-bit | - | - | 2 | 2 | - | - | Yes | - | - | - |
TIMG13 | PD0 | 32-bit | - | - | 2 | 2 | - | - | Yes | - | - | - |
TIMG14 | PD1 | 16-bit | 8-bit | - | 4 | 4 | - | - | - | - | - | - |
TIMA0 | PD1 | 16-bit | 8-bit | Yes | 4/2 | 8 | Yes | Yes | Yes | Yes | Yes | - |
TIMA1 | PD1 | 16-bit | 8-bit | Yes | 2/2 | 4 | Yes | Yes | Yes | Yes | Yes | - |