SLAAEK4 January 2024 MSPM0C1104
Complimentary outputs with deadband insertion are a common use case for inverter-based applications with half-bridge topologies. Deadband is useful for applications with half-bridge control to avoid shoot-through conditions, such as motor driver or inverter-based applications.
To generate 3 pairs of complementary PWM with deadband insertion, TIMA0 is required for 3 CCP channels. The following is the key feature for the use case.