SLAAEM1 June 2024 MSPM0C1104 , MSPM0C1104 , MSPM0L1105 , MSPM0L1105
Brushed DC motors are known for their simplicity, ease of control, and cost-effectiveness, making them a preferred choice for applications prioritizing performance, cost efficiency, and reliability. The MSPM0C1104 is part of the MSP highly-integrated ultra-low-power 32-bit microcontroller unit (MCU) family, based on the enhanced Arm® Cortex®-M0+ core platform operating at up to 24MHz frequency, offering advanced features for motor control and making it an ideal choice for driving and controlling brushed DC motors. This document presents a discrete motor drive solution, controlled by MSPM0C1104, which reduces system costs and enhances system design flexibility and is suitable for a wide range of industrial and commercial applications.