SLAAEM1 June 2024 MSPM0C1104 , MSPM0C1104 , MSPM0L1105 , MSPM0L1105
The gate drive and MOSFET in drive circuit are both sourced from Texas Instruments. The LM2101 is a compact, high-voltage gate driver designed to drive both the high-side and the low-side N-channel MOSFETs in a synchronous buck or a half-bridge configuration. And the CSD18512Q5B is 40V, 1.3mΩ, 5mm × 6mm NexFET™ power MOSFET, designed to minimize losses in power conversion applications. The circuit parameters are designed based on the application circuit from the LM2101 107-V, 0.5-A, 0.8-A Half-Bridge Driver with 8-V UVLO Data Sheet.