SLAAEM2 October 2024 AM2434
Historically, serial-based protocols were used for factory automation due to their low cost and ease of use. Examples include DeviceNet, CanOpen, Profibus, and Modbus Serial. However, they have lower communication speeds and limited reach for high-speed communication.
With advancements in Ethernet technology, industrial Ethernet protocols like Ethernet/IP, PROFINET, and EtherCAT have become more prevalent, offering 100Mbps data rates over 100BASE-TX Ethernet. Newer protocols, such as Time-Sensitive Networking (TSN), PROFINET TSN, and CC-Link IE TSN, support 1000Mbps data rates.
Industrial Ethernet offers several advantages over traditional serial fieldbus systems:
Furthermore, there are significant difference between industrial Ethernet and standard Ethernet. Standard Ethernet is the Ethernet type that is used in the office and IT environment. Industrial Ethernet is used in industrial applications like factory automation, grid infrastructure and building automation to exchange periodically process data.
Table 2-1 provides the benefits and differences between industrial and standard Ethernet:
Industrial Ethernet | Standard Ethernet | |
---|---|---|
Method of data exchange | Determinitic, managed frame exchange, scheduled data transmission to avoid frame collisions. | Best effort, on-managed frame exchange, frame collisions |
Robustness | Signal immunity, harsh environments | Consumer environment |
Content in data | process data, diagonostic data and Internet Protocol (IP) frames. | IP frames with any content (video, files, web-server). |
Equipment type | PLC, remote IO, sensor, actuator, motor drives | PC, Laptop, printer, Internet |
Location | Plant floor, factory, power station, building control | Office network, back-end |
Media Access Control (MAC) | Specialized MAC implementation (ASIC, FPGA) | Standard Ethernet MAC as in every PC |
MAC frame processing | On-the-fly and cut-though | Store-and-forward |
MAC error handling | Error handling in MAC | Error handling in OLI layer 3 and above |