SLAAEM7 September 2024 TAS2120 , TAS2320
PCB layout design can considerably improve EMI performance. This section covers some recommendations to consider for EMI constrained applications.
The main source of radiated emissions produced from audio amplifiers is the output Class-D switching. Specifically for TAS2120 and TAS2320, the emissions can be lower at lower power as the Class-D switches from 0V up to the VDD voltage rail. As output power increases the emissions can do as well as the voltage rail swaps to PVDD. During PCB layout design consider the following recommendations to improve the radiated emissions performance.