SLAAEM9 June 2024 TMUXHS4446
Before start PCB design for Type-C alt mode with TMUXHS4446, we need to get all insertion loss information of TMUXHS4446 mux, PCB board material used and dielectric constant of the material, Table 4-1 list the insertion loss information with FR4 material.
1 in trace of FR4 PCB | TMUXHS4446 | Max insertion loss allowed | |
---|---|---|---|
Insertion loss at 5.4Gbps (DP1.2) | -0.77dB | -1.2dB | 8 in FR4 trace |
Insertion loss at 8Gbps (DP1.4) | -1.07dB | -1.4dB | |
Insertion loss at 10Gbps (USB3.0) | -1.32dB | -1.6dB | Max 8.5dB allowed for SSTX or SSRX |
For USB3.2 10Gbps, max allowed insertion loss for TX or RX is 8.5dB loss from USB3.2 host to type-C connector. So max trace length is about 5".
For DP 1.2 at 5.4Gbps , Intel recommends maximum 8” DP 1.2 trace without passive MUX . Recommended 1.2dB loss of mux is equal to 1.5 in of PCB trace. So max trace length of DP1.2 is about 6.5".
For DP1.4 at 8Gbps, recommend max trace length is about 4" based on Table 4-1
For PCB layout , the guideline is as follows:
For a comprehensive guide covering high-speed layout recommendations, see the High-Speed Interface Layout Guidelines application note.