SLAAEO6 September   2024 MSPM0G3507

 

  1.   1
  2. Description
  3. Required Peripherals
  4. Compatible Devices
  5. Design Steps
  6. Design Considerations
  7. Software Flow Chart
  8. Application Code
  9. Results
  10. Additional Resources
  11. 10E2E
  12.   Trademarks

Compatible Devices

Based on the requirements shown in Table 2-1, this example is compatible with the devices shown in Table 3-1. The corresponding EVM can be used for prototyping.

Table 3-1 Compatible Devices
Compatible Devices EVM Hardware COMP Maximum COMP Inputs
MSPM0L13xx LP-MSPM0L1306 1 4
MSPM0Lx22x LP-MSPM0L2228 1 4
MSPM0Gx5xx LP-MSPM0G3507 3 17