SLAAEQ2 September 2024 MSPM0G1506 , MSPM0G3507
For indoor units where H0 is <1.8m, as well as indoor units connected to one or more spaces via ducts which supply or return air from the space at a height <1.8m, circulation airflow for the purpose of mixing the air in the room shall be provided. This circulation needs to operate continuously, or be turned on by the refrigerant detection systems, also turning off the compressor unless the compressor operation reduces the leak rate, or the total amount released to the indoor space.
TI collateral for designers: TIDA-010265 750-W Motor Inverter with C2000™ and MSPM0 Reference Design
Design Overview: This reference design is a 750W motor drive for washing machines or similar equipment, demonstrating sensorless field-oriented control (FOC) for a three-phase PMSM using either FAST software or an enhanced sliding-mode observer (eSMO). It supports both C2000™ and MSPM0 MCUs with a modular design. The ready-to-use hardware and software accelerate time to market. The design guide includes hardware details and test results. A MathWorks model-based approach facilitates faster development, requires fewer resources, and is portable across C2000 microcontroller families, allowing for offline development, tuning, and validation.
Features:
TI collateral for designers: 250W Motor Inverter Reference Design With GaN IPM DRV7308
Design Overview: This reference design is a 250W motor drive for major appliances, featuring a GaN IPM DRV7308-based high-efficiency motor inverter that operates without a heatsink, and includes a low standby power design with UCC28911. The design demonstrates sensorless FOC control for a 3-phase PMSM using FAST™ software or eSMO. The modular design supports both C2000™ and MSPM0 microcontrollers on the same motherboard. The tested and ready-to-use hardware and software help speed up development time. Design details and test results are provided in the design guide.
Features