SLAS535F September 2007 – October 2018 DAC5652A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I(AVDD) | Supply current, analog | Including output current through load resistor | 75 | 90 | mA | |
Sleep mode with clock | 2.5 | |||||
Sleep mode without clock | 2.5 | |||||
I(DVDD) | Supply current, digital | 12 | 20 | mA | ||
Sleep mode with clock | 11.3 | 18 | ||||
Sleep mode without clock | 0.6 | |||||
Power dissipation | 290 | 360 | mW | |||
Sleep mode with clock | 45.5 | |||||
Sleep mode without clock | 9.2 | |||||
fDATA = 275 MSPS, fOUT = 20 MHz | 310 | |||||
APSRR | Analog power supply rejection ratio | –0.2 | –0.01 | 0.2 | %FSR/V | |
DPSRR | Digital power supply rejection ratio | –0.2 | 0 | 0.2 | %FSR/V |