SLAS535F September 2007 – October 2018 DAC5652A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TIMING - DUAL BUS MODE | ||||||
tsu | Input setup time | 1 | ns | |||
th | Input hold time | 1 | ns | |||
tLPH | Input clock pulse high time | 1 | ns | |||
tLAT | Clock latency (WRTA/B to outputs) | 4 | 4 | clk | ||
tPD | Propagation delay time | 1.5 | ns | |||
TIMING - SINGLE BUS INTERLEAVED MODE | ||||||
tsu | Input setup time | 0.5 | ns | |||
th | Input hold time | 0.5 | ns | |||
tLAT | Clock latency (WRTA/B to outputs) | 4 | 4 | clk | ||
tPD | Propagation delay time | 1.5 | ns |