SLAS564H August 2007 – July 2024 CDCE937 , CDCEL937
PRODUCTION DATA
When the CDCEx937 is in crystal oscillator or in VCXO configuration, the internal capacitors require different internal capacitance. The following steps are recommended to switch to VCXO mode when the configuration for the on-chip capacitor is still set for XO mode. To center the output frequency to 0 ppm: