SLAS564H August 2007 – July 2024 CDCE937 , CDCEL937
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IDD | Supply current (see Figure 5-1) | All outputs off, f(CLK) = 27 MHz, f(VCO) = 135 MHz | All PLLS on | 29 | mA | ||
Per PLL | 9 | ||||||
IDDOUT | Output supply current (see Figure 5-2 and Figure 5-3) | No load, all outputs on, fOUT = 27 MHz | CDCE937, VDDOUT = 3.3 V | 3.1 | mA | ||
CDCEL937, VDDOUT = 1.8 V | 1.5 | ||||||
IDD(PD) | Power-down current | Every circuit powered down except SDA/SCL, fIN = 0 MHz, VDD = 1.9 V | 50 | µA | |||
V(PUC) | Supply voltage Vdd threshold for power-up control circuit | 0.85 | 1.45 | V | |||
f(VCO) | VCO frequency range of PLL | 80 | 230 | MHz | |||
fOUT | LVCMOS output frequency | Vddout = 3.3 V | 230 | MHz | |||
Vddout = 1.8 V | 230 | ||||||
LVCMOS PARAMETER | |||||||
VIK | LVCMOS input voltage | VDD = 1.7 V, II = –18 mA | –1.2 | V | |||
II | LVCMOS Input current | VI = 0 V or VDD, VDD = 1.9 V | ±5 | µA | |||
IIH | LVCMOS Input current for S0/S1/S2 | VI = VDD, VDD = 1.9 V | 5 | µA | |||
IIL | LVCMOS Input current for S0/S1/S2 | VI = 0 V, VDD = 1.9 V | –4 | µA | |||
CI | Input capacitance at Xin/Clk | VI(Clk) = 0 V or VDD | 6 | pF | |||
Input capacitance at Xout | VI(Xout) = 0 V or VDD | 2 | |||||
Input capacitance at S0/S1/S2 | VIS = 0 V or VDD | 3 | |||||
CDCE937 – LVCMOS FOR Vddout = 3.3 V | |||||||
VOH | LVCMOS high-level output voltage | Vddout = 3 V, IOH = –0.1 mA | 2.9 | V | |||
Vddout = 3 V, IOH = –8 mA | 2.4 | ||||||
Vddout = 3 V, IOH = –12 mA | 2.2 | ||||||
VOL | LVCMOS low-level output voltage | Vddout = 3 V, IOL = 0.1 mA | 0.1 | V | |||
Vddout = 3 V, IOL = 8 mA | 0.5 | ||||||
Vddout = 3 V, IOL = 12 mA | 0.8 | ||||||
tPLH, tPHL | Propagation delay | All PLL bypass | 3.2 | ns | |||
tr/tf | Rise and fall time | Vddout = 3.3 V (20%–80%) | 0.6 | ns | |||
tjit(cc) | Cycle-to-cycle jitter(2)(3) | 1 PLL switching, Y2-to-Y3 | 60 | 90 | ps | ||
3 PLL switching, Y2-to-Y7 | 100 | 150 | |||||
tjit(per) | Peak-to-peak period jitter(3) | 1 PLL switching, Y2-to-Y3 | 70 | 100 | ps | ||
3 PLL switching, Y2-to-Y7 | 120 | 180 | |||||
tsk(o) | Output skew(4) (see Table 7-2) | fOUT = 50 MHz, Y1-to-Y3 | 60 | ps | |||
fOUT = 50 MHz, Y2-to-Y5 | 160 | ||||||
odc | Output duty cycle(5) | fVCO = 100 MHz, Pdiv = 1 | 45% | 55% | |||
CDCE937 – LVCMOS FOR Vddout = 2.5 V | |||||||
VOH | LVCMOS high-level output voltage | Vddout = 2.3 V, IOH = –0.1 mA | 2.2 | V | |||
Vddout = 2.3 V, IOH = –6 mA | 1.7 | ||||||
Vddout = 2.3 V, IOH = –10 mA | 1.6 | ||||||
VOL | LVCMOS low-level output voltage | Vddout = 2.3 V, IOL = 0.1 mA | 0.1 | V | |||
Vddout = 2.3 V, IOL = 6 mA | 0.5 | ||||||
Vddout = 2.3 V, IOL = 10 mA | 0.7 | ||||||
tPLH, tPHL | Propagation delay | All PLL bypass | 3.4 | ns | |||
tr/tf | Rise and fall time | Vddout = 2.5 V (20%–80%) | 0.8 | ns | |||
tjit(cc) | Cycle-to-cycle jitter(2)(3) | 1 PLL switching, Y2-to-Y3 | 60 | 90 | ps | ||
3 PLL switching, Y2-to-Y7 | 100 | 150 | |||||
tjit(per) | Peak-to-peak period jitter(4) | 1 PLL switching, Y2-to-Y3 | 70 | 100 | ps | ||
3 PLL switching, Y2-to-Y7 | 120 | 180 | |||||
tsk(o) | Output skew(4) (see Table 7-2) | fOUT = 50 MHz, Y1-to-Y3 | 60 | ps | |||
fOUT = 50 MHz, Y2-to-Y5 | 160 | ||||||
odc | Output duty cycle(5) | f(VCO) = 100 MHz, Pdiv = 1 | 45% | 55% | |||
CDCEL937 – LVCMOS FOR Vddout = 1.8 V | |||||||
VOH | LVCMOS high-level output voltage | Vddout = 1.7 V, IOH = –0.1 mA | 1.6 | V | |||
Vddout = 1.7 V, IOH = –4 mA | 1.4 | ||||||
Vddout = 1.7 V, IOH = –8 mA | 1.1 | ||||||
VOL | LVCMOS low-level output voltage | Vddout = 1.7 V, IOL = 0.1 mA | 0.1 | V | |||
Vddout = 1.7 V, IOL = 4 mA | 0.3 | ||||||
Vddout = 1.7 V, IOL = 8 mA | 0.6 | ||||||
tPLH, tPHL | Propagation delay | All PLL bypass | 2.6 | ns | |||
tr/tf | Rise and fall time | Vddout= 1.8 V (20%–80%) | 0.7 | ns | |||
tjit(cc) | Cycle-to-cycle jitter(2)(3) | 1 PLL switching, Y2-to-Y3 | 70 | 120 | ps | ||
3 PLL switching, Y2-to-Y7 | 100 | 150 | |||||
tjit(per) | Peak-to-peak period jitter(3) | 1 PLL switching, Y2-to-Y3 | 90 | 140 | ps | ||
3 PLL switching, Y2-to-Y7 | 120 | 190 | |||||
tsk(o) | Output skew(4) (see Table 7-2) | fOUT = 50 MHz, Y1-to-Y3 | 60 | ps | |||
fOUT = 50 MHz, Y2-to-Y5 | 160 | ||||||
odc | Output duty cycle(5) | f(VCO) = 100 MHz, Pdiv = 1 | 45% | 55% | |||
SDA AND SCL | |||||||
VIK | SCL and SDA input clamp voltage | VDD = 1.7 V; II = –18 mA | –1.2 | V | |||
IIH | SCL and SDA input current | VI = VDD; VDD = 1.9 V | ±10 | µA | |||
VIH | SDA/SCL input high voltage(6) | 0.7 × VDD | V | ||||
VIL | SDA/SCL input low voltage(6) | 0.3 × VDD | V | ||||
VOL | SDA low-level output voltage | IOL = 3 mA, VDD = 1.7 V | 0.2 × VDD | V | |||
CI | SCL/SDA Input capacitance | VI = 0 V or VDD | 3 | 10 | pF |