SLAS564H August 2007 – July 2024 CDCE937 , CDCEL937
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Device supply voltage | 1.7 | 1.8 | 1.9 | V | |
VO | Output Yx supply voltage, Vddout | CDCE937 | 2.3 | 3.6 | V | |
CDCEL937 | 1.7 | 1.9 | ||||
VIL | Low-level input voltage LVCMOS | 0.3 × VDD | V | |||
VIH | High-level input voltage LVCMOS | 0.7 × VDD | V | |||
VI(thresh) | Input voltage threshold LVCMOS | 0.5 × VDD | V | |||
VIS | Input voltage | S0 | 0 | 1.9 | V | |
S1, S2,
SDA, SCL, VI(thresh) = 0.5 VDD |
0 | 3.6 | ||||
VI(CLK) | Input voltage, CLK | 0 | 1.9 | V | ||
IOH /IOL | Output current | Vddout = 3.3 V | ±12 | mA | ||
Vddout = 2.5 V | ±10 | |||||
Vddout = 1.8 V | ±8 | |||||
CL | Output load LVCMOS | 10 | pF | |||
TA | Operating free-air temperature | –40 | 85 | °C | ||
CRYSTAL AND VCXO(1) | ||||||
fXtal | Crystal input frequency (fundamental mode) | 8 | 27 | 32 | MHz | |
ESR | Effective series resistance | 100 | Ω | |||
fPR | Pulling (0 V ≤ Vctrl ≤ 1.8 V)(2) | ±120 | ±150 | ppm | ||
Frequency control voltage, Vctrl | 0 | VDD | V | |||
C0/C1 | Pullability ratio | 220 | ||||
CL | On-chip load capacitance at Xin and Xout | 0 | 20 | pF |