SLAS704G October 2012 – August 2018 MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691
PRODUCTION DATA.
TA2 and TA3 are 16-bit timers and counters (Timer_A type) with two capture/compare registers each and with internal connections only. TA2 and TA3 can support multiple captures or compares, PWM outputs, and interval timing (see Table 6-15 and Table 6-16). TA2 and TA3 have extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
DEVICE INPUT SIGNAL | MODULE INPUT NAME | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL |
---|---|---|---|---|
COUT (internal) | TACLK | Timer | N/A | |
ACLK (internal) | ACLK | |||
SMCLK (internal) | SMCLK | |||
From Capacitive Touch I/O 0 (internal) | INCLK | |||
TA3 CCR0 output (internal) | CCI0A | CCR0 | TA0 | TA3 CCI0A input |
ACLK (internal) | CCI0B | |||
DVSS | GND | |||
DVCC | VCC | |||
From Capacitive Touch I/O 0 (internal) | CCI1A | CCR1 | TA1 | ADC12(internal)
ADC12SHSx = {5} |
COUT (internal) | CCI1B | |||
DVSS | GND | |||
DVCC | VCC |
DEVICE INPUT SIGNAL | MODULE INPUT NAME | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL |
---|---|---|---|---|
COUT (internal) | TACLK | Timer | N/A | |
ACLK (internal) | ACLK | |||
SMCLK (internal) | SMCLK | |||
From Capacitive Touch I/O 1 (internal) | INCLK | |||
TA2 CCR0 output (internal) | CCI0A | CCR0 | TA0 | TA2 CCI0A input |
ACLK (internal) | CCI0B | |||
DVSS | GND | |||
DVCC | VCC | |||
From Capacitive Touch I/O 1 (internal) | CCI1A | CCR1 | TA1 | ADC12(internal)
ADC12SHSx = {6} |
COUT (internal) | CCI1B | |||
DVSS | GND | |||
DVCC | VCC |