SLAS715D June 2010 – October 2024 TLV320AIC3104-Q1
PRODUCTION DATA
The TLV320AIC3104-Q1 supports the following standard audio sampling rates: 8 kHz, 11.025 kHz, 12 kHz, 16 kHz, 22.05 kHz, 24 kHz, 32 kHz, 44.1 kHz, 48 kHz, 88.2 kHz, and 96 kHz. The converters also can operate at different sampling rates in various combinations, which are described further as follows.
The data converters are based on the concept of an fS(ref) rate that is used internal to the device, and is related to the actual sampling rates of the converters through a series of ratios. For typical sampling rates, fS(ref) is either 44.1 kHz or 48 kHz, although fS(ref) can realistically be set over a wider range of rates up to 53 kHz, with additional restrictions if the PLL is used. This concept is used to set the sampling rates of the ADC and DAC, and also to enable high-quality playback of low-sampling-rate data without high-frequency audible noise being generated.
The sampling rate of the ADC and DAC is determined by the clock divider (NCODEC). The sampling rate can be set to fS(ref) / NCODEC or 2 × fS(ref) / NCODEC, with NCODEC being 1, 1.5, 2, 2.5, 3, 3.5, 4, 4.5, 5, 5.5, or 6 for both the NDAC and NADC settings. In the TLV320AIC3104-Q1, NDAC and NADC must be set to the same value because the device only supports a common sampling rate for the ADC and DAC channels. Therefore, NCODEC = NDAC = NADC and this value is programmed by setting the value of bits D7 to D4 equal to the value of bits D3 to D0 in register 2, page 0.