SLAS731D December 2011 – September 2018 MSP430F6720 , MSP430F6721 , MSP430F6723 , MSP430F6724 , MSP430F6725 , MSP430F6726 , MSP430F6730 , MSP430F6731 , MSP430F6733 , MSP430F6734 , MSP430F6735 , MSP430F6736
PRODUCTION DATA.
PARAMETER | EXECUTION MEMORY | VCC | PMMCOREVx | FREQUENCY (fDCO = fMCLK = fSMCLK) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 8 MHz | 12 MHz | 20 MHz | 25 MHz | ||||||||||
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
IAM, Flash(4) | Flash | 3.0 V | 0 | 0.32 | 0.36 | 2.10 | 2.30 | mA | ||||||
1 | 0.36 | 2.39 | 3.54 | 3.90 | ||||||||||
2 | 0.39 | 2.65 | 3.94 | 6.54 | 7.23 | |||||||||
3 | 0.42 | 2.82 | 4.20 | 6.96 | 8.65 | 9.54 | ||||||||
IAM, RAM(5) | RAM | 3.0 V | 0 | 0.20 | 0.22 | 1.10 | 1.22 | mA | ||||||
1 | 0.22 | 1.30 | 1.90 | 2.10 | ||||||||||
2 | 0.24 | 1.45 | 2.15 | 3.55 | 4.0 | |||||||||
3 | 0.26 | 1.55 | 2.30 | 3.80 | 4.70 | 5.30 |