SLAS731D December 2011 – September 2018 MSP430F6720 , MSP430F6721 , MSP430F6723 , MSP430F6724 , MSP430F6725 , MSP430F6726 , MSP430F6730 , MSP430F6731 , MSP430F6733 , MSP430F6734 , MSP430F6735 , MSP430F6736
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VREF+ | Positive built-in reference voltage | REFVSEL = {2} for 2.5 V, REFON = 1 | 3 V | 2.47 | 2.51 | 2.55 | V |
REFVSEL = {1} for 2.0 V, REFON = 1 | 3 V | 1.95 | 1.99 | 2.03 | |||
REFVSEL = {0} for 1.5 V, REFON = 1 | 2.2 V, 3 V | 1.46 | 1.50 | 1.54 | |||
AVCC(min) | AVCC minimum voltage, Positive built-in reference active | REFVSEL = {0} for 1.5 V | 1.8 | V | |||
REFVSEL = {1} for 2.0 V | 2.2 | ||||||
REFVSEL = {2} for 2.5 V | 2.7 | ||||||
IREF+ | Operating supply current into AVCC terminal(1) | fADC10CLK = 5 MHz,
REFON = 1, REFBURST = 0, REFVSEL = {2} for 2.5 V |
3 V | 23 | 30 | µA | |
fADC10CLK = 5 MHz,
REFON = 1, REFBURST = 0, REFVSEL = {1} for 2.0 V |
3 V | 21 | 27 | ||||
fADC10CLK = 5 MHz,
REFON = 1, REFBURST = 0, REFVSEL = {0} for 1.5 V |
3 V | 19 | 25 | ||||
TCREF+ | Temperature coefficient of built-in reference(2) | REFVSEL = {0, 1, 2}, REFON = 1 | 10 | 50 | ppm/ °C | ||
ISENSOR | Operating supply current into AVCC terminal | REFON = 1, ADC10ON = 1,
INCH = 0Ah, TA = 30°C |
2.2 V | 145 | 220 | µA | |
3 V | 170 | 245 | |||||
VSENSOR | See (4) | REFON = 1, ADC10ON = 1,
INCH = 0Ah, TA = 30°C |
2.2 V | 780 | mV | ||
3 V | 780 | ||||||
VMID | AVCC divider at channel 11 | ADC10ON = 1, INCH = 0Bh,
VMID is ~0.5 × VAVCC |
2.2 V | 1.08 | 1.1 | 1.12 | V |
3 V | 1.48 | 1.5 | 1.52 | ||||
tSENSOR(sample) | Sample time required if channel 10 is selected(5) | REFON = 1, ADC10ON = 1, INCH = 0Ah,
Error of conversion result ≤ 1 LSB |
30 | µs | |||
tVMID(sample) | Sample time required if channel 11 is selected(6) | ADC10ON = 1, INCH = 0Bh,
Error of conversion result ≤ 1 LSB |
1 | µs | |||
PSRR_DC | Power supply rejection ratio (DC) | AVCC = AVCC(min) to AVCC(max),
TA = 25°C, REFVSEL = {0, 1, 2}, REFON = 1 |
120 | 300 | µV/V | ||
PSRR_AC | Power supply rejection ratio (AC) | AVCC = AVCC(min) to AVCC(max),
TA = 25°C, f = 1 kHz, ΔVpp = 100 mV REFVSEL = {0, 1, 2}, REFON = 1 |
1 | mV/V | |||
tSETTLE | Settling time of reference voltage(3) | AVCC = AVCC(min) to AVCC(max),
REFVSEL = {0, 1, 2}, REFON = 0→1 |
75 | µs | |||
VSD24REF | SD24_B internal reference voltage | SD24REFS = 1 | 3 V | 1.137 | 1.151 | 1.165 | V |
tON | SD24_B internal reference turnon time(7) | SD24REFS = 0→1, CREF = 100 nF | 3 V | 200 | µs |