SLAS778C February 2013 – September 2021 TAS2505
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
AVDD(2) | Power-supply voltage | Referenced to AVSS(1) | 1.5 | 1.8 | 1.95 | V |
DVDD | Referenced to DVSS(1) | 1.65 | 1.8 | 1.95 | ||
SPKVDD(2) | Referenced to SPKVSS(1) | 2.7 | 5.5 | |||
IOVDD | Referenced to IOVSS(1) | 1.1 | 1.8 | 3.6 | ||
Speaker impedance | Load applied across class-D output pins (BTL) | 4 | Ω | |||
VI | Analog audio full-scale input voltage | AVDD = 1.8 V, single-ended | 0.5 | VRMS | ||
MCLK(3) | Master clock frequency | IOVDD = DVDD = 1.8 V | 50 | MHz | ||
SCL | SCL clock frequency | 400 | kHz | |||
TA | Operating free-air temperature | –40 | 85 | °C |