SLAS778C February 2013 – September 2021 TAS2505
PRODUCTION DATA
The TAS2505 is a mono Class-D speaker amp that supports both Digital and Analog inputs. The device is ideal for automotive instrument cluster, emergency call (eCall), and telematics applications. Direct I2S input removes the need for an external DAC in the audio signal path. In addition to integration, the device features programmable audio processing. The onboard DSP supports bass boost, treble, and EQ (up to 6 biquads). An on-chip PLL provides the high-speed clock needed by the DSP. The volume level is register controlled.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TAS2505 | VQFN (24) | 4.00 mm × 4.00 mm |