7.1 Absolute Maximum Ratings
over operating temperature (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Supply voltage |
AVDD to AGND |
–0.3 |
3.9 |
V |
DVDD to DGND |
–0.3 |
3.9 |
IOVDD to DGND |
–0.3 |
3.9 |
Ground voltage differences
|
AGND to DGND |
–0.3 |
0.3 |
V |
Digital input voltage |
Digital input to DGND |
–0.3 |
IOVDD + 0.3 |
V |
XI to DGND |
–0.3 |
2.1 |
Analog input voltage |
VINxx to AGND |
–1.7 |
5.0 |
V |
Temperature |
Operating ambient, TA
|
–40 |
125 |
°C |
Junction, TJ
|
–40 |
150 |
Storage, Tstg
|
–40 |
150 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.