SLAS831D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
The device by default starts in slave mode at 48 kHz (per the EVM)
Set global loss level to be –50 dB using the DSP coefficient method.
Set 4R as controlsense input (for example, a control voltage for volume control) using SIGDET_CH_MODE (0x30)
Configure active mode secondary to be channel 4R using SEC_ADC_INPUT_SEL (0x0A)
Set Read Data without latch in register AUXADC_DATA_CTRL (0x58)
Set interrupts (energysense and controlsense) using INT_EN (0x60)
Set interrupt pulse for 3 mS (makes it easier to see it visually using INT_PLS (0x62)