SLAS831D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
fSCL | SCL clock frequency | Standard | 100 | kHz | |
Fast | 400 | kHz | |||
tBUF | Bus free time between a STOP and START condition | Standard | 4.7 | µs | |
Fast | 1.3 | ||||
tLOW | Low period of the SCL clock | Standard | 4.7 | µs | |
Fast | 1.3 | ||||
tHI | High period of the SCL clock | Standard | 4.0 | µs | |
Fast | 600 | ns | |||
tRS-SU | Setup time for repeated START condition | Standard | 4.7 | µs | |
Fast | 600 | ns | |||
tS-HD | Hold time for START condition | Standard | 4.0 | µs | |
Fast | 600 | ns | |||
tRS-HD | Hold time for repeated START condition | Standard | 4.0 | µs | |
Fast | 600 | ns | |||
tD-SU | Data setup time | Standard | 250 | ns | |
Fast | 100 | ||||
tD-HD | Data hold time | Standard | 0 | 900 | ns |
Fast | 0 | 900 | |||
tSCL-R | Rise time of SCL signal | Standard | 20 + 0.1CB | 1000 | ns |
Fast | 20 + 0.1CB | 300 | |||
tSCL-R1 | Rise time of SCL signal after a repeated START condition and after an acknowledge bit | Standard | 20 + 0.1CB | 1000 | ns |
Fast | 20 + 0.1CB | 300 | |||
tSCL-F | Fall time of SCL signal | Standard | 20 + 0.1CB | 1000 | ns |
Fast | 20 + 0.1CB | 300 | |||
tSDA-R | Rise time of SDA signal | Standard | 20 + 0.1CB | 1000 | ns |
Fast | 20 + 0.1CB | 300 | |||
tSDA-F | Fall time of SDA signal | Standard | 20 + 0.1CB | 1000 | ns |
Fast | 20 + 0.1CB | 300 | |||
tP-SU | Setup time for STOP condition | Standard | 4.0 | µs | |
Fast | 600 | ns | |||
CB | Capacitive load for SDA and SCL line | 400 | pF | ||
tSP | Pulse duration of spike suppressed | Fast | 50 | ns | |
VNH | Noise margin at high level for each connected device (including hysteresis) | 0.2VDD | V |