SLAS942E November 2015 – December 2019 MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |
---|---|---|---|---|---|
fVLO | VLO frequency | Measured at MCLK | 3 V | 10 | kHz |
dfVLO/dT | VLO frequency temperature drift | Measured at MCLK(1) | 3 V | 0.5 | %/°C |
dfVLO/dVCC | VLO frequency supply voltage drift | Measured at MCLK(2) | 2 V to 3.6 V | 4 | %/V |
fVLO,DC | Duty cycle | Measured at MCLK | 3 V | 50% |
Table 5-9 lists the characteristics of the MODOSC.