SLASE59F October 2015 – December 2019 MSP430FR2433
PRODUCTION DATA.
The MSP430FR2433 is an ultra-low-power MCU. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in, for example, portable measurement applications. The MCU features four 16-bit timers, three eUSCIs that support UART, SPI, and I2C, a hardware multiplier, an RTC module with alarm capabilities, and a high-performance 10-bit ADC.