SLASE82B June 2015 – March 2024 HD3SS3411-Q1
PRODUCTION DATA
The HD3SS3411-Q1 has two power modes, normal operating mode and shutdown mode. During shutdown mode, the device consumes very-little current to save the maximum power. The OEn control pin is used to toggle between the two modes.
HD3SS3411-Q1 consumes < 2 mW of power when operational and has a shutdown mode exercisable by the OEn pin resulting < 20 µW.